COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCPX16-303D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCPX16-303D1

Series

N/A UCPX

Base to Bore Centerline

N/A 4.0000 in

Bore Diameter

N/A 3.1880 in

Bore Type

N/A Round

Duty Type

N/A Medium Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359224047

Mounting Type

N/A 2-Bolt Base

Weight

N/A 34.22 lb