COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCPX20-400D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCPX20-400D1

Series

N/A UCPX

Base to Bore Centerline

N/A 5.0000 in

Bore Diameter

N/A 4.0000 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359224115

Mounting Type

N/A 2-Bolt Base

Weight

N/A 62.92 lb