COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
AELP205-100D1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A AELP205-100D1

Series

N/A AELP2

Bore Diameter

N/A 100 mm

Bore Type

N/A Round

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Lubrication

N/A Lubrication Fitting

Overall Height

N/A 3.3125 in

Overall Length

N/A 3.7031 in

Weight

N/A 1.83 lb