COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UELP205-014D1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELP205-014D1

Series

N/A UELP2

Base to Bore Centerline

N/A 1.4370 in

Bore Diameter

N/A 0.8750 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359506020

Mounting Type

N/A 2-Bolt Base

Weight

N/A 2.10 lb