COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UELPL207-104D1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELPL207-104D1

Series

N/A UELPL

Base to Bore Centerline

N/A 1.811 in

Bore Diameter

N/A 1.2500 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Eccentric Collar

UPC Code

N/A 4547359505702

Mounting Type

N/A 2-Bolt Base

Weight

N/A 4.04 lb