COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCP208-108D1 Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCP208-108D1

Series

N/A UCP2

Base to Bore Centerline

N/A 1.9375 in

Bore Diameter

N/A 1.5000 in

Bore Type

N/A Round

Duty Type

N/A Standard Duty

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359503197

Mounting Type

N/A 2-Bolt Base

Weight

N/A 4.41 lb