COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCPX-2.7/16
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCPX-2.7/16

Series

N/A UCPX

Base to Bore Centerline

N/A 3.0000 in

Bore Diameter

N/A 2.4375 in

Bore Type

N/A Round

Duty Type

N/A Medium Duty

End Type

N/A Open

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Oxide

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Lubrication

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 6.0625 in

Overall Length

N/A 3.0000 in

Overall Width

N/A 10-15/32 in

Seal Type

N/A Contact Seal with Flinger

Features & Benefits

Features & Benefits

N/A
  • This product is well suited for rugged industries such as forestry, their naturally "dirty" environments and the extremes of climate
  • Designed for general and heavy duty applications with or without relube features
  • Housings are made of gray cast iron for most applications
  • Pillow block is made with contact seals
  • Setscrews are on one side only