COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCHP205D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCHP205D1

Series

N/A UCHP2

Base to Bore Centerline

N/A 3.1563 in

Base Width

N/A 1-31/32 in

Bolt Center-to-Center Length

N/A 4.1250 in

Bore Diameter

N/A 25 mm

Bore Type

N/A Round

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Lubrication

N/A Lubrication Fitting

Mounting Type

N/A 2-Bolt Base

Overall Height

N/A 4.5000 in

Overall Length

N/A 5.5938 in

Overall Width

N/A 1-31/32 in

Replacement Bearing

N/A UC205D1

Standards Met

N/A Japanese Industrial Standards (JIS)

Weight

N/A 2.68 lb