COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CM-UCP205D1 Ball Bearing Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A CM-UCP205D1

Series

N/A CM-UCP

Base to Bore Centerline

N/A 1.4370 in

Bore Diameter

N/A 0.9843 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359050790

Mounting Type

N/A 2-Bolt Base

Weight

N/A 2.41 lb