COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCP315-300D1 Bearing Unit Assembly
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCP315-300D1

Series

N/A UCP3

Base to Bore Centerline

N/A 3.9375 in

Bore Diameter

N/A 3.0000 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359503623

Mounting Type

N/A 2-Bolt Base

Weight

N/A 30.86 lb