COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UELP205-100D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELP205-100D1

Series

N/A UELP2

Base to Bore Centerline

N/A 1.4375 in

Bolt Center-to-Center Length

N/A 4.1250 in

Bore Diameter

N/A 1.0000 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Overall Height

N/A 2.7813 in

Overall Length

N/A 5-1/2 in

Overall Width

N/A 1-3/4 in

Radial Dynamic Load Capacity

N/A 3150 lb

Radial Static Load Capacity

N/A 1770 lb