COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CM-UCP207D1 Closed Cover Pillow Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A CM-UCP207D1

Series

N/A CM-UCP

Base to Bore Centerline

N/A 1.8740 in

Bore Diameter

N/A 1.3779 in

Bore Type

N/A Round

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

UPC Code

N/A 4547359050851

Mounting Type

N/A 2-Bolt Base