COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EBTW051002 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905304514

Manufacturer Part Number

N/A EBTW051002

Bearing Material

N/A C87850 ECO Bronze

Inside Diameter

N/A 0.3125 in

Maximum V Value

N/A 450 sfpm

Maximum P Value

N/A 4400 psi

Maximum PV Value

N/A 100000

Operating Temperature Range

N/A -40 to 400 ºF

Outside Diameter

N/A 0.6250 in

Series

N/A EBTW

Thickness

N/A 0.1250 in

Weight

N/A 0.009 lb