Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A 74888TNMJ18 |
UPC Code |
N/A 637400379773 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Special |
Bore Type |
N/A Round |
Cage Material |
N/A Glass Filled Nylon |
Closure Type |
N/A Double Sealed |
Finish/Coating |
N/A Steel |
Inner Ring Width |
N/A 0.6100 in |
Length Through Bore |
N/A 0.6100 in |
Outer Ring Width |
N/A 0.61 in |
Outside Diameter |
N/A 1.7800 in |
Outside Diameter Design |
N/A Straight |
Outside Ring Shape |
N/A Straight |
Overall Width |
N/A 0.610 in |
Race Material |
N/A Glass Filled Nylon |
Roller Outside Diameter |
N/A 1.7805 in |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 0.24 lb |
Applications |
N/A 3/4 in. Sprocket Idler Bearing Conveying equipment |