COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 5406-P-32-SS

Prop 65

N/A Yes

Adapter Type

N/A External Hex Pipe Plug

End 1 Size

N/A 2 in

End 1 Style

N/A Male Pipe Rigid

End 1 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 1 Thread Size

N/A 2-11-1/2

Material

N/A Stainless Steel

Weight

N/A 0.8 lb