Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 801400 |
Actuation |
N/A Air/Air |
Approximate Brake Facing Life |
N/A 293.8 kW·hr |
Approximate Clutch Facing Life |
N/A 294 kW·hr |
Bore Type |
N/A Straight |
Brake Air Chamber Volume when New |
N/A 30.640 cm³ |
Brake Air Chamber Volume when Worn Out |
N/A 41.210 cm³ |
Brake Facing Edge Color Code |
N/A Red |
Brake Facing Type |
N/A Standard Coefficient |
Brake Peak Thermal Input Rate |
N/A 8.90 kW |
Clutch Air Chamber Volume when New |
N/A 24.466 cm³ |
Clutch Air Chamber Volume when Worn Out |
N/A 35.15 cm³ |
Clutch Facing Edge Color Code |
N/A Red |
Clutch Facing Type |
N/A Standard Coefficient |
Clutch Peak Thermal Input Rate |
N/A 8.90 kW |
Combination Type |
N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake |
Combined Continuous Thermal Dissipation |
N/A 0.37 kW |
Drive Inertia |
N/A 18.14 kg·cm² |
Finish |
N/A Black Oxide |
Frame Size |
N/A 80 |
Input Shaft Diameter |
N/A 19 mm |
UPC Code |
N/A 662284154222 |
Maximum Speed |
N/A 1500 rpm |
Maximum Pressure |
N/A 6.0 psi |
Maximum Static Brake Torque |
N/A 33 N·m |
Maximum Static Clutch Torque |
N/A 33 N·m |
Open or Enclosed Design |
N/A Open |
Output Shaft Diameter |
N/A 19 mm |
Overhung Load Capacity |
N/A 100 kg |
Port Size |
N/A 1/8 in |
Port Type |
N/A British Standard Pipe Taper (BSPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Series |
N/A FMCB |
Shaft Inertia |
N/A 20.78 kg/cm² |
Temperature Range |
N/A 32 to 150 ºF |
Weight |
N/A 40.00 lb |