Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 801731 |
Actuation |
N/A Air/Air |
Approximate Brake Facing Life |
N/A 613 hp·hr |
Approximate Clutch Facing Life |
N/A 613 hp·hr |
Bore Type |
N/A Straight |
Brake Air Chamber Volume when New |
N/A 6.790 in³ |
Brake Air Chamber Volume when Worn Out |
N/A 9.312 in³ |
Brake Facing Edge Color Code |
N/A Purple |
Brake Facing Type |
N/A High Coefficient |
Brake Peak Thermal Input Rate |
N/A 28.00 hp |
Clutch Air Chamber Volume when New |
N/A 4.303 in³ |
Clutch Air Chamber Volume when Worn Out |
N/A 7.158 in³ |
Clutch Facing Edge Color Code |
N/A Purple |
Clutch Facing Type |
N/A High Coefficient |
Clutch Peak Thermal Input Rate |
N/A 28.00 hp |
Combination Type |
N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake |
Combined Continuous Thermal Dissipation |
N/A 1.19 hp |
Drive Inertia |
N/A 43.22 lb·in² |
Finish |
N/A Black Oxide |
Frame Size |
N/A 254TC 256TC |
Input Shaft Diameter |
N/A 1.625 in |
UPC Code |
N/A 662284249171 |
Maximum Speed |
N/A 1800 rpm |
Maximum Pressure |
N/A 80 psi |
Maximum Static Brake Torque |
N/A 2400 in·lb |
Maximum Static Clutch Torque |
N/A 2000 in·lb |
Open or Enclosed Design |
N/A Open |
Output Shaft Diameter |
N/A 1.625 in |
Overhung Load Capacity |
N/A 600 lb |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Series |
N/A FMCB |
Shaft Inertia |
N/A 34.85 lb/in² |
Temperature Range |
N/A 32 to 150 ºF |
Weight |
N/A 143 lb |