Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 801691 |
Actuation |
N/A Air/Air |
Approximate Brake Facing Life |
N/A 929 hp·hr |
Approximate Clutch Facing Life |
N/A 929 hp·hr |
Bore Type |
N/A Straight |
Brake Air Chamber Volume when New |
N/A 3.050 in³ |
Brake Air Chamber Volume when Worn Out |
N/A 4.377 in³ |
Brake Facing Edge Color Code |
N/A Red |
Brake Facing Type |
N/A Standard Coefficient |
Brake Peak Thermal Input Rate |
N/A 21.00 hp |
Clutch Air Chamber Volume when New |
N/A 2.610 in³ |
Clutch Air Chamber Volume when Worn Out |
N/A 3.738 in³ |
Clutch Facing Edge Color Code |
N/A Red |
Clutch Facing Type |
N/A Standard Coefficient |
Clutch Peak Thermal Input Rate |
N/A 21.00 hp |
Combination Type |
N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake |
Combined Continuous Thermal Dissipation |
N/A 0.33 hp |
Combined Heat Sink Capacity |
N/A 14100 ft·lb |
Drive Inertia |
N/A 24.20 lb·in² |
Finish |
N/A Black Oxide |
Frame Size |
N/A 182TC 184TC |
Input Shaft Diameter |
N/A 1.125 in |
UPC Code |
N/A 662284235792 |
Maximum Speed |
N/A 1800 rpm |
Maximum Pressure |
N/A 80 psi |
Maximum Static Brake Torque |
N/A 685 in·lb |
Maximum Static Clutch Torque |
N/A 575 in·lb |
Open or Enclosed Design |
N/A Enclosed |
Output Shaft Diameter |
N/A 1.125 in |
Overhung Load Capacity |
N/A 240 lb |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Series |
N/A FMCBE |
Shaft Inertia |
N/A 30.30 lb/in² |
Temperature Range |
N/A 32 to 150 ºF |
Weight |
N/A 66.50 lb |
Restrictions |
N/A Locking Key Output Shafts can only be inserted into Reducers and are not for Pulley or Coupling Mounting. |