Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 837000 |
Approximate Brake Facing Life |
N/A 2022 hp·hr |
Brake Facing Edge Color Code |
N/A Green |
Brake Facing Effective Area |
N/A 0.8 in² |
Brake Facing Type |
N/A Low Coefficient |
Brake Peak Thermal Input Rate |
N/A 1.00 hp |
Brake Series |
N/A Single Puck Caliper |
Disc Thickness |
N/A Unlimited |
Disc Working Radius |
N/A WR=D/2-0.5 in. for 6.000 in. or Larger Discs |
Engagement |
N/A Air Engaged |
Release |
N/A None |
Finish |
N/A Bare Aluminum |
Function |
N/A Stopping, Holding, and Tensioning |
Maximum Pressure |
N/A 80 psi |
Maximum Static Brake Torque with a 10.000 Inch (in) Disc |
N/A 77 in·lb |
Mounting Configuration |
N/A Foot Mounted |
Open or Enclosed Design |
N/A Open |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Recommended Control |
N/A 940011 (3-Way Normally Open (N.O.)) 940012 (3-Way Normally Closed (N.C.)) 940017 (3-Way Normally Closed (N.C.) 0 to 100 psi) 940021 (3-Way 5 to 100 psi) |
Static Torque Factor (Broken-In) at 80 Pound per Square Inch (psi) |
N/A 17 lb·ft |
Weight |
N/A 1 lb |
Duty Type |
N/A Light-Duty |