Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 835131 |
Accessory Bushing |
N/A 819200 (FWB 0.750 in), 819300 (FWB 0.875 in), 819400 (FWB 1.000 in), 820000 (FWB Blank Bore) |
Approximate Brake Facing Life |
N/A 1000 hp·hr |
Brake Air Chamber Volume when New |
N/A 0.372 in³ |
Brake Air Chamber Volume when Worn Out |
N/A 0.609 in³ |
Brake Facing Edge Color Code |
N/A Green |
Brake Facing Effective Area |
N/A 8.0 in² |
Brake Facing Type |
N/A Low Coefficient |
Brake Peak Thermal Input Rate |
N/A 16.00 hp |
Brake Response Factor |
N/A 0.021 |
Brake Series |
N/A TC Caliper Half |
Caliper Disc |
N/A 855500 (10.000 in) 855600 (12.000 in) 855700 (14.000 in) 855800 (16.000 in) |
Controllers |
N/A 912123 912145 964260 964354 964356 964520 964522 964531 964535 |
Disc Thickness |
N/A Unlimited |
Disc Working Radius |
N/A WR=D/2-1.150 in. for 8.000 in. or Larger Discs |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Facing Kit |
N/A 835113 |
Finish |
N/A Bare Aluminum |
Function |
N/A Tensioning |
Maximum Pressure |
N/A 80 psi |
Maximum Static Brake Torque with a 16.000 Inch (in) Disc |
N/A 288 in·lb |
Minimum Engagement Pressure |
N/A 1 psi |
Mounting Configuration |
N/A Bracket Mounted |
Open or Enclosed Design |
N/A Open |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Static Torque Factor (Broken-In) at 80 Pound per Square Inch (psi) |
N/A 70 lb·ft |
Weight |
N/A 1.5 lb |