Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 912200 |
Model Number |
N/A 5H35PSP |
Air Chamber Volume |
N/A 0.492 in³ |
Backlash |
N/A 0.35 º |
Bore Size |
N/A 1.1250 in |
Bore Type |
N/A Finished with Keyway and 2 Setscrews |
Clutch Type |
N/A Tooth Clutch |
Design |
N/A Open |
Drive Arrangement |
N/A Pilot Mount |
Drive Inertia |
N/A 16.03 lb·in² |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Finish |
N/A Black Oxide Pilot |
Air Chamber Finish |
N/A Machined Aluminum |
Function |
N/A Connect/Disconnect, Shaft Timing, Holding |
Harmonization Code |
N/A 8483.60.4000 |
Maximum Speed |
N/A 3200 rpm |
Maximum Pressure |
N/A 80 psi |
Minimum Engagement Pressure |
N/A 20 psi |
Minimum Sprocket Size |
N/A 35/40T 40/32T 50/26T 60/22T 80/17T |
Minimum Static Torque Capacity |
N/A 610 in·lb |
Mounting Configuration |
N/A Shaft Mounted |
Number of Engagement Positions at 360 Degree |
N/A 1 |
Pilot Diameter |
N/A 3.5000 in |
Pilot or Drive Flange Bolt Circle Data |
N/A 4, 0.250-20 Holes at 90º on a 4.062 in. Bolt Circle |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 4.34 lb/in² |
Weight |
N/A 11.50 lb |
Hose Size |
N/A 8.25 in |
Instantaneous Torque at 80 Pound per Square Inch (psi) |
N/A Up to 32,000 lb·in |