Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 912500 |
Model Number |
N/A 5H50PSP |
Air Chamber Volume |
N/A 0.994 in³ |
Backlash |
N/A 0.27 º |
Bore Size |
N/A 1.7500 in |
Bore Type |
N/A Finished with Keyway and 2 Setscrews |
Clutch Type |
N/A Tooth Clutch |
Design |
N/A Open |
Drive Arrangement |
N/A Pilot Mount |
Drive Inertia |
N/A 55.16 lb·in² |
Engagement |
N/A Air Engaged |
Release |
N/A Spring Release |
Finish |
N/A Black Oxide Pilot |
Air Chamber Finish |
N/A Machined Aluminum |
Function |
N/A Connect/Disconnect, Shaft Timing, Holding |
Harmonization Code |
N/A 8483.60.4000 |
Maximum Speed |
N/A 3000 rpm |
Maximum Pressure |
N/A 80 psi |
Minimum Engagement Pressure |
N/A 20 psi |
Minimum Sprocket Size |
N/A 40/40T 50/34T 60/28T 80/22T |
Minimum Static Torque Capacity |
N/A 1770 in·lb |
Mounting Configuration |
N/A Shaft Mounted |
Number of Engagement Positions at 360 Degree |
N/A 1 |
Pilot Diameter |
N/A 4-1/2 in |
Pilot or Drive Flange Bolt Circle Data |
N/A 4, 0.312-18 Holes at 90º on a 5.250 in. Bolt Circle |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Shaft Inertia |
N/A 16.62 lb/in² |
Weight |
N/A 21.50 lb |
General Information |
N/A Air engaged, straight bore, pilot mount, positioning, tooth clutches. Positional reengagement torque is approximately 10% of clutch torque being generated based on applied air pressure. Consult Nexen for use in cyclic applications or engagement at differential speeds. Consult Nexen for use in cyclic applications or engagement at differential speeds. Positional reengagement torque is approximately 10% of clutch torque being generated based on applied air pressure. |