COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CSP12-33-11B Compact SW Adj 2.5 psi SPDT
Unit of Measure

Specifications

Manufacturer Part Number

N/A CSP12-33-11B

Supplier Name

N/A Barksdale Inc

Pressure Range

N/A 5 to 30 psi

Electrical Connection

N/A Free Leads - 18.00 in.

Limit Switch Type

N/A Single Pole Double Throw (SPDT)

Power Supply Current at 12 Direct Current (DC) Voltage

N/A 20 mA

Process Connection

N/A 1/4 National Pipe Thread (NPT) Male Thread

Seal Material

N/A Buna-N

Series

N/A CSP

Switch Type

N/A Pressure Switch - Compact

Temperature Range

N/A -20 to 176 ºF

Weight

N/A 0.26 lb

Features & Benefits

Features & Benefits

N/A
  • Compact size
  • Multiple electrical connections
  • SPDT or SPST
  • Factory preset or field adjustable
  • 3-7 psi to 25-150 psi