COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
96211-BB4-T2 Pressure Switch
Unit of Measure

Specifications

Manufacturer Part Number

N/A 96211-BB4-T2

Supplier Name

N/A Barksdale Inc

Connection Size

N/A 1/4 in

Connection Type

N/A Male National Pipe Thread (MNPT)

Number of Positions

N/A 2

Applications

N/A Pilot valve for pneumatic valve actuators, gas manifold controls, manual control of 2-position cylinder

Features & Benefits

Features & Benefits

N/A
  • Original Shear-Seal® technology
  • Interflow/non interflow
  • Easy panel mounting
  • Tolerates contaminates
  • Spring return option
  • 1/4" NPT male pressure connection standard