Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A CXSL32-100A |
Bearings |
N/A Ball Bushing Bearing |
Country Of Origin |
N/A JP |
MINO |
N/A 00774Y46492 |
Piping Type |
N/A Standard Piping |
Port Thread Standard |
N/A RC 1/8 |
Prop 65 |
N/A Yes |
Series |
N/A CXS |
Bore Size |
N/A 20 mm25 mm32 mm |
Non-Rotating Accuracy |
N/A ±0.1 º |
Stroke Adjustment Range |
N/A 0 to -5 mm |
Weight |
N/A 1.94 kg |
Package Type |
N/A Each |