Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A C96SDB40-320 |
Alignment Coupler/Floating Joint |
N/A JA40-12-125 |
Angled Pivot Bracket - Ball Joint |
N/A ES5040 |
Angled Pivot Bracket - Plain |
N/A E5040 |
Bore Diameter |
N/A 40 mm |
Clevis Mount (Detachable) - MP2 |
N/A D5040, DS5040 (For ES Accessory) |
Cushion Type |
N/A Air Cushion Both Ends |
Cylinder Type |
N/A Metric |
Eye Mount - MP4 (Plain) |
N/A C5040 |
Eye Mount - MP6 (Ball Joint) |
N/A CS5040 |
Flange Mount - MF1/MF2 |
N/A F5040 |
Foot Mounts - MS1 |
N/A L5040 |
Locking Position |
N/A Without Locks |
Lube Style |
N/A Non-lube |
Maximum Operating Pressure |
N/A 145 psi |
Minimum Operating Pressure |
N/A 7 psi |
Mounting Type |
N/A Basic, MX0 |
Operating Pressure Range |
N/A 7 to 145 psi |
Operating Temperature Range |
N/A 14 to 140 ºF |
Options Included |
N/A Magnetic Piston Switch Ready |
Overall Height |
N/A 54 mm |
Overall Length |
N/A 483 mm |
Overall Width |
N/A 54 mm |
Piston Action |
N/A Double-Acting |
Port Gender |
N/A Female |
Port Size |
N/A 1/4 in |
Port Thread Standard |
N/A British Standard Pipe Parallel (BSPP) |
Proof Pressure |
N/A 218 psi |
Pull Force at 100 Pound Per Square Inch (psi) Pressure |
N/A 739 N |
Push Force at 100 Pound Per Square Inch (psi) Pressure |
N/A 880 N |
Rod Thread Size |
N/A M12 x 1.25 |
Rod Clevis |
N/A GKM12-24 Steel |
Rod Gender |
N/A Male |
Rod Size |
N/A 16 mm |
Standard Rod Thread Type |
N/A International Standardization of Organization (ISO) |
Rod Type |
N/A Single Rod |
Seal Kit |
N/A CS95-40 |
Series |
N/A C96S |
Spherical Rod Eye |
N/A KJ12D Female Thread |
Standards Met |
N/A International Organization for Standardization (ISO) 15552 |
Stroke Length |
N/A 320 mm |
Package Type |
N/A Each |
Features & Benefits |
N/A
|
General Information |
N/A Series C96 cylinders conform to ISO 15552. The series is available with a single or double rod in 6 bore sizes from ø32 to ø125mm. The air cushion and bumper cushion combination greatly reduces noise at the end of stroke. High accuracy covers and Tie-Rod nuts improve mounting accuracy and extend the cylinder life. Increasing the precision of the bushing and piston rod, as well as reducing tolerances, has decreased the deflection of the piston rod. Standard strokes range from 25 to 800mm. |