Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A CP96SDB50-100 |
Alignment Coupler/Floating Joint |
N/A JA50-16-150 |
Angled Pivot Bracket - Ball Joint |
N/A ES5050 |
Angled Pivot Bracket - Plain |
N/A E5050 |
Bore Diameter |
N/A 50 mm |
Clevis Mount (Detachable) - MP2 |
N/A D5050, DS5050 (For ES Accessory) |
Cushion Type |
N/A Air Cushion Both Ends Rubber Cushions Both End |
Cylinder Type |
N/A Metric |
Eye Mount - MP4 (Plain) |
N/A C5050 |
Eye Mount - MP6 (Ball Joint) |
N/A CS5050 |
Flange Mount - MF1/MF2 |
N/A F5050 |
Foot Mounts - MS1 |
N/A L5050 |
Locking Position |
N/A Without Locks |
Lube Style |
N/A Non-lube |
Maximum Operating Pressure |
N/A 145 psi |
Minimum Operating Pressure |
N/A 7 psi |
Mounting Type |
N/A Basic, MX0 |
Operating Pressure Range |
N/A 7 to 145 psi |
Operating Temperature Range |
N/A 14 to 140 ºF |
Options Included |
N/A Magnetic Piston Switch Ready |
Overall Height |
N/A 66 mm |
Overall Length |
N/A 279 mm |
Overall Width |
N/A 66 mm |
Piston Action |
N/A Double-Acting |
Port Gender |
N/A Female |
Port Size |
N/A 1/4 in |
Port Thread Standard |
N/A British Standard Pipe Parallel (BSPP) |
Proof Pressure |
N/A 218 psi |
Pull Force at 100 Pound Per Square Inch (psi) Pressure |
N/A 1154 N |
Push Force at 100 Pound Per Square Inch (psi) Pressure |
N/A 1374 N |
Rod Thread Size |
N/A M16 x 1.5 |
Rod Clevis |
N/A GKM16-32 Steel |
Rod Gender |
N/A Male |
Rod Size |
N/A 20 mm |
Standard Rod Thread Type |
N/A International Standardization of Organization (ISO) |
Rod Type |
N/A Single Rod |
Seal Kit |
N/A CS95-50 |
Series |
N/A CP96 |
Spherical Rod Eye |
N/A KJ16D Female Thread |
Standards Met |
N/A International Organization for Standardization (ISO) 15552 |
Stroke Length |
N/A 100 mm |
Package Type |
N/A Each |
Features & Benefits |
N/A
|