Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A CP96SDB80-200 |
Alignment Coupler/Floating Joint |
N/A JAH50-20-150 |
Angled Pivot Bracket - Ball Joint |
N/A ES5080 |
Angled Pivot Bracket - Plain |
N/A E5080 |
Bore Diameter |
N/A 80 mm |
Clevis Mount (Detachable) - MP2 |
N/A D5080, DS5080 (For ES Accessory) |
Cushion Type |
N/A Air Cushion Both Ends Rubber Cushions Both End |
Cylinder Type |
N/A Metric |
Eye Mount - MP4 (Plain) |
N/A C5080 |
Eye Mount - MP6 (Ball Joint) |
N/A CS5080 |
Flange Mount - MF1/MF2 |
N/A F5080 |
Foot Mounts - MS1 |
N/A L5080 |
Locking Position |
N/A Without Locks |
Lube Style |
N/A Non-lube |
Maximum Operating Pressure |
N/A 145 psi |
Minimum Operating Pressure |
N/A 7 psi |
Mounting Type |
N/A Basic, MX0 |
Operating Pressure Range |
N/A 7 to 145 psi |
Operating Temperature Range |
N/A 14 to 140 ºF |
Options Included |
N/A Magnetic Piston Switch Ready |
Overall Height |
N/A 99 mm |
Overall Length |
N/A 418 mm |
Overall Width |
N/A 99 mm |
Piston Action |
N/A Double-Acting |
Port Gender |
N/A Female |
Port Size |
N/A 3/8 in |
Port Thread Standard |
N/A British Standard Pipe Parallel (BSPP) |
Proof Pressure |
N/A 218 psi |
Pull Force at 100 Pound Per Square Inch (psi) Pressure |
N/A 3175 N |
Push Force at 100 Pound Per Square Inch (psi) Pressure |
N/A 3519 N |
Rod Thread Size |
N/A M20 x 1.5 |
Rod Clevis |
N/A GKM20-40 Steel |
Rod Gender |
N/A Male |
Rod Size |
N/A 25 mm |
Standard Rod Thread Type |
N/A International Standardization of Organization (ISO) |
Rod Type |
N/A Single Rod |
Seal Kit |
N/A CS95-80 |
Series |
N/A CP96 |
Spherical Rod Eye |
N/A KJ20D Female Thread |
Standards Met |
N/A International Organization for Standardization (ISO) 15552 |
Stroke Length |
N/A 200 mm |
Package Type |
N/A Each |
Features & Benefits |
N/A
|