COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCDGBA50-2000 XC6

NC(D)G, High Speed/Precision Cylinder, Double Acting, Single Rod
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDGBA50-2000

MINO

N/A 00774X30691

Piston Action

N/A Double-Acting

Bore Size

N/A 1 in1-1/2 in1-1/4 in2 in2-1/2 in3/4 in

Standard Stroke Range

N/A 1 to 12 in

Features & Benefits

Features & Benefits

N/A
  • Double acting single rod
  • Mounts: basic, foot, flange, clevis, or trunnions
  • Variety of switches and a variety of lead wire lengths