Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCGFA32-1200 |
Bore Diameter |
N/A 32 mm |
Country Of Origin |
N/A US |
Cushion Type |
N/A Adjustable air cushion |
Hardware Type |
N/A Front Flange Style |
MINO |
N/A 11774X23597 |
Mounting Type |
N/A Front flange style |
Piston Action |
N/A Double-Acting |
Prop 65 |
N/A Yes |
Series |
N/A NCG |
Bore Size |
N/A 1 in1-1/2 in1-1/4 in2 in2-1/2 in3/4 in |
Standard Stroke Range |
N/A 1 to 12 in |
Weight |
N/A 1.05 kg |
Package Type |
N/A Each |