Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A NCDGBN20-0100T |
Bore Diameter |
N/A 20 mm |
Country Of Origin |
N/A US |
Cushion Type |
N/A Urethane cushion |
Hardware Type |
N/A Basic Style |
Magnet Included |
N/A Built-in |
MINO |
N/A 11774X36892 |
Mounting Type |
N/A Basic style |
Piston Action |
N/A Single-Acting |
Prop 65 |
N/A Yes |
Series |
N/A NCG |
Stroke Range |
N/A 1 in |
Bore Size |
N/A 1 in1-1/2 in1-1/4 in3/4 in20 mm25 mm32 mm40 mm |
Weight |
N/A 0.16 kg |
Package Type |
N/A Each |