COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCDRB1FWU30-180S-R73CL

NC(D)RB1*W10~30, Rotary Actuator, Vane Style
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDRB1FWU30-180S-R73CL

Country Of Origin

N/A JP

MINO

N/A 11774X02678

Prop 65

N/A Yes

Series

N/A NCRB

Weight

N/A 509.849 g

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Light weight and compact size
  • High reliability and long life
  • Mountable with auto switch
  • 2 porting variations (top and side)
  • Ball bearing supported shaft