COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NCDRB1FW20-180S-R80 Actuator, Rotary

NC(D)RB1*W10~30, Rotary Actuator, Vane Style
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A NCDRB1FW20-180S-R80

Country Of Origin

N/A US

MINO

N/A 11774X87520

Prop 65

N/A Yes

Series

N/A NCRB

Weight

N/A 271.215 g

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Light weight and compact size
  • High reliability and long life
  • Mountable with auto switch
  • 2 porting variations (top and side)
  • Ball bearing supported shaft