Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A AVL5000-N06 |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 113 (P to A) 132 (A to R) |
Flow Direction |
N/A Left-to-Right |
Gauge Included |
N/A None |
Manual Override Type |
N/A Non-Locking Push Type (Flush) |
Operating Pressure Range |
N/A 0.2 to 1 MPa |
Operating Temperature Range |
N/A 0 to 60 ºC |
Overall Height |
N/A 128 mm |
Overall Length |
N/A 161 mm |
Overall Width |
N/A 74 mm |
Port Gender |
N/A Female |
Port Size |
N/A 3/4 in |
Port Thread Standard |
N/A National Pipe Thread (NPT) |
Proof Pressure |
N/A 1.5 MPa |
Standards Met |
N/A Occupational Safety and Health Administration (OSHA) |
Surge Suppression Included |
N/A None |
Weight |
N/A 4.04 lb |