Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A AVL3000-N03 |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 37 (1 (P) to 2 (A)) 49 (2 (A) to 3 (R)) |
Flow Direction |
N/A Left-to-Right |
Gauge Included |
N/A None |
Manual Override Type |
N/A Non-Locking Push Type (Flush) |
Operating Pressure Range |
N/A 0.2 to 1 MPa |
Operating Temperature Range |
N/A 0 to 60 ºC |
Overall Height |
N/A 76 mm |
Overall Length |
N/A 118 mm |
Overall Width |
N/A 48 mm |
Port Gender |
N/A Female |
Port Size |
N/A 3/8 in |
Port Thread Standard |
N/A National Pipe Thread (NPT) |
Proof Pressure |
N/A 1.5 MPa |
Standards Met |
N/A Occupational Safety and Health Administration (OSHA) |
Surge Suppression Included |
N/A None |
Weight |
N/A 1.65 lb |