Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A AVL2000-N02-5DZ |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 20 (1 (P) to 2 (A)) 24 (2 (A) to 3 (R)) |
Flow Direction |
N/A Left-to-Right |
Gauge Included |
N/A None |
Manual Override Type |
N/A Non-Locking Push Type (Flush) |
Operating Pressure Range |
N/A 0.2 to 1 MPa |
Operating Temperature Range |
N/A 0 to 60 ºC |
Overall Height |
N/A 67 mm |
Overall Length |
N/A 111 mm |
Overall Width |
N/A 40 mm |
Port Gender |
N/A Female |
Port Size |
N/A 1/4 in |
Port Thread Standard |
N/A National Pipe Thread (NPT) |
Proof Pressure |
N/A 1.5 MPa |
Solenoid Allowable Voltage Fluctuation |
N/A -15 to +10 % |
Solenoid Electrical Entry |
N/A DIN Terminal |
Solenoid Power Consumption |
N/A 1.8 W |
Direct Current (DC) Solenoid Supply Voltage |
N/A 24 V |
Standards Met |
N/A Occupational Safety and Health Administration (OSHA) |
Surge Suppression Included |
N/A Surge Suppressor With Light |
Weight |
N/A 0.600 lb |