Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A AV3000-03G-3DZ |
Body Material |
N/A Aluminum |
Flow Coefficient (Cv)/Flow Factor (Kv) |
N/A 37 (1 (P) to 2 (A)) 49 (2 (A) to 3 (R)) |
Flow Direction |
N/A Left-to-Right |
Gauge Included |
N/A Gauge Included |
Manual Override Type |
N/A Non-Locking Push Type (Flush) |
Operating Temperature Range |
N/A 0 to 60 ºC |
Overall Height |
N/A 92 mm |
Overall Length |
N/A 132 mm |
Overall Width |
N/A 48 mm |
Maximum Operating Pressure |
N/A 1 MPa |
Minimum Operating Pressure |
N/A 0.2 MPa |
Port Gender |
N/A Female |
Port Size |
N/A 3/8 in |
Proof Pressure |
N/A 1.5 MPa |
Seal Material |
N/A Nitrile |
Solenoid Allowable Voltage Fluctuation |
N/A -15 to +10 % |
Solenoid Electrical Entry |
N/A DIN Terminal |
Solenoid Power Consumption at 50 Hertz (Hz) Frequency |
N/A 3.4 W |
Solenoid Supply Frequency |
N/A 50 Hz60 Hz |
Alternating Current (AC) Solenoid Supply Voltage |
N/A 110 to 120 V |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Surge Suppression Included |
N/A Surge Suppressor With Light |
Weight |
N/A 1.32 lb |