COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VX240KA VX20, Single Unit, Direct

VX2*0, Single Unit, Direct Operated 2 Port Solenoid Valves for Air
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A VX240KA

MINO

N/A 91774X03225

Enclosure Rating

N/A IP65

Body Material

N/A Aluminum Resin

Series

N/A VX20

Power Consumption

Power Consumption (Size 1)

N/A 45 W

Power Consumption (Size 2)

N/A 7 W

Power Consumption (Size 3)

N/A 105 W

Features & Benefits

Features & Benefits

N/A
  • enclosure
  • Normally Closed and Normally Open type available, Class B coil
  • Special construction improves service life when compared with current shading coil
  • Power consumption: size 1 - 45w; size 2 - 7w; size 3 - 105w
  • Body material: