COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
VXD2A0AAXB

VXD2*0, Pilot Operated, 2 Port Solenoid Valves for Air
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A VXD2A0AAXB

Country Of Origin

N/A JP

MINO

N/A 21774X95973

Series

N/A VXD

Enclosure Rating

N/A Ingress Protection (IP)-65

Seal Material

N/A Standard Nitrile Rubber (NBR)

Weight

N/A 390 g

Package Type

N/A Each

Features & Benefits

Features & Benefits

N/A
  • Thread piping, one-touch fitting, or flange piping
  • Standard NBR seal and Class B coil insulation
  • Other options: low concentration ozone resistant and applicable to deionized water, oil-free, port threads, bracket