Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KQ2L04-M5A |
Body Material |
N/A Standard Tubing, No Options |
Burst Pressure |
N/A 3 MPa |
Compatible Tube Outer Diameter |
N/A 4 mm |
Connection 1 Short Name |
N/A Push-In |
Connection 2 Short Name |
N/A International Organization for Standardization (ISO) |
Fitting Connection Type 1 |
N/A Female Push-In |
Fitting Connection Type 2 |
N/A Male International Standardization of Organization (ISO) Threaded |
Fitting Connection Size 1 |
N/A 4 mm |
Fitting Connection Size 2 |
N/A M5 x 0.8 |
Fitting Shape |
N/A 90º Elbow |
Flow Control Type |
N/A None |
Hex Size |
N/A 7 mm |
Maximum Operating Temperature (Water) |
N/A +40 ºC |
Maximum Operating Temperature (No Freezing) |
N/A +60 ºC |
Minimum Operating Temperature (No Freezing) |
N/A -5 ºC |
Minimum Operating Temperature (Water) |
N/A 0 ºC |
Number of Ports |
N/A 2 |
Operating Pressure Range |
N/A -100 kPa to 1 MPa |
Operating Temperature Range (Water) |
N/A 0 to 40 ºC |
Operating Temperature Range (No Freezing) |
N/A -5 to 60 ºC |
Overall Diameter |
N/A 9.3 mm |
Overall Length |
N/A 15.6 mm |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Weight |
N/A 0.01 lb |