COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KQ2S04-M5N Fitting
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2S04-M5N

Angle of Rotation

N/A 0 º

Body Material

N/A C3604 Brass Polybutylene Terephthalate (PBT) Polypropylene

Burst Pressure

N/A 3 MPa

Compatible Tube Outer Diameter

N/A 4 mm

Connection 1 Short Name

N/A Push-In

Connection 2 Short Name

N/A International Organization for Standardization (ISO)

Fitting Connection Type 1

N/A Female Push-In

Fitting Connection Type 2

N/A Male International Standardization of Organization (ISO) Threaded

Fitting Connection Size 1

N/A 4 mm

Fitting Shape

N/A Straight

Flow Control Type

N/A None

Hex Size

N/A 2.5 mm

Maximum Operating Temperature (Water)

N/A +40 ºC

Maximum Operating Temperature (No Freezing)

N/A +60 ºC

Maximum Swivel Torque

N/A Fixed Fitting

Minimum Operating Temperature (No Freezing)

N/A -5 ºC

Minimum Operating Temperature (Water)

N/A 0 ºC

Number of Ports

N/A 2

Operating Pressure Range

N/A -100 kPa to 1 MPa

Operating Temperature Range (Water)

N/A 0 to 40 ºC

Operating Temperature Range (No Freezing)

N/A -5 to 60 ºC

Overall Diameter

N/A 8 mm

Overall Length

N/A 18.7 mm

Port/Tube Outside Diameter 1 Type

N/A Push-to-Connect

Port/Tube Outside Diameter 1

N/A 4 mm

Port/Tube Outside Diameter 2

N/A M5

Port Gender

N/A Female (Port 1) Male (Port 2)

Seal Material

N/A Nitrile

Standards Met

N/A Japanese Industrial Standards (JIS)

Weight

N/A 0.01 lb