Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KQ2E04-02A |
Body Material |
N/A Standard Tubing, No Options |
Burst Pressure |
N/A 3 MPa |
Compatible Tube Outer Diameter |
N/A 4 mm |
Connection 1 Short Name |
N/A Push-In |
Connection 2 Short Name |
N/A British Standard Pipe (BSP) |
Fitting Shape |
N/A Straight Bulkhead |
Flow Control Type |
N/A None |
Hex Size (H1) |
N/A 17 mm |
Hex Size (H2) |
N/A 14 mm |
Operating Temperature [Max] |
N/A 60 ºC |
Maximum Operating Temperature (Water) |
N/A +40 ºC |
Minimum Operating Temperature (Water) |
N/A 0 ºC |
Number of Ports |
N/A 2 |
Operating Pressure Range |
N/A -100 kPa to 1 MPa |
Operating Temperature Range (Water) |
N/A 0 to 40 ºC |
Operating Temperature Range (No Freezing) |
N/A -5 to 60 ºC |
Overall Diameter |
N/A 31 mm |
Overall Length |
N/A 31 mm |
Panel Fitting Size |
N/A M12 x 1 |
Panel Fitting Type |
N/A International Standardization of Organization (ISO) Threaded |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Weight |
N/A 0.05 lb |