COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KQ2U05-35AS Fitting, Branch Y
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2U05-35AS

Body Material

N/A Standard Tubing, with Thread Sealant

Compatible Tube Outer Diameter

N/A 3/16 in

Fitting Shape

N/A Branch "Y"

Weight

N/A 0.05 lb

Features & Benefits

Features & Benefits

N/A Use to branch line in the same direction from female thread