COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KQ2U23-04A Fitting, Branch Y
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KQ2U23-04A

Body Material

N/A Standard Tubing, No Options

Burst Pressure

N/A 3 MPa

Compatible Tube Outer Diameter (Port 1)

N/A 3.2 mm

Compatible Tube Outer Diameter (Port 2)

N/A 3.2 mm

Compatible Tube Outer Diameter (Port 3)

N/A 4 mm

Connection 1 Short Name

N/A Push-In

Connection 2 Short Name

N/A Push-In

Fitting Shape

N/A Y-Connector

Flow Control Type

N/A None

Operating Temperature [Max]

N/A 60 ºC

Maximum Operating Temperature (Water)

N/A +40 ºC

Minimum Operating Temperature (Water)

N/A 0 ºC

Number of Ports

N/A 3

Operating Pressure Range

N/A -100 kPa to 1 MPa

Operating Temperature Range (Water)

N/A 0 to 40 ºC

Operating Temperature Range (No Freezing)

N/A -5 to 60 ºC

Overall Diameter

N/A 9.6 mm

Overall Length

N/A 33.5 mm