Supplier Name |
N/A SMC® |
Manufacturer Part Number |
N/A KQ2Y09-01AS |
Body Material |
N/A Standard Tubing, with Thread Sealant |
Burst Pressure |
N/A 3 MPa |
Compatible Tube Outer Diameter |
N/A 5/16 in |
Connection 1 Short Name |
N/A Push-In |
Connection 2 Short Name |
N/A British Standard Pipe (BSP) |
Fitting Connection Family |
N/A Push-In to British Standard Pipe (BSP) |
Fitting Shape |
N/A Tee |
Flow Control Type |
N/A None |
Hex Size |
N/A 12 mm |
Maximum Operating Pressure |
N/A 1 MPa |
Operating Temperature [Max] |
N/A 60 ºC |
Maximum Operating Temperature (Water) |
N/A +40 ºC |
Minimum Operating Pressure |
N/A -100 kPa |
Number of Ports |
N/A 3 |
Operating Pressure Range |
N/A -100 kPa to 1 MPa |
Operating Temperature Range |
N/A -5 to 60 ºC |
Operating Temperature Range (Water) |
N/A 0 to 40 ºC |
Overall Diameter |
N/A 15.2 mm |
Overall Length |
N/A 47.1 in47.1 mm |
Standards Met |
N/A Japanese Industrial Standards (JIS) |
Weight |
N/A 0.02 lb |