COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
HEB50-4.9375-SS Tapered Bushing - (HE50) Style 4.9375" Bore - Stainless Steel
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A HEB50-4.9375-SS

Bolt Circle Diameter

N/A 8.0000 in

Bore Diameter

N/A 4.9375 in

Bore Type

N/A Finished with Keyway

Bushing Size

N/A HEB 50

Finish

N/A Precision Machined

Flange Outside Diameter

N/A 9.6250 in

Flange Thickness

N/A 1.5000 in

Includes

N/A Bolts and Key

Keyway Size

N/A 1-1/4 x 1/4 in

Length Through Bore

N/A 2.2000 in

UPC Code

N/A 841946114563

Material

N/A 300 Series Stainless Steel

Maximum Hub Outside Diameter

N/A 9.6250 in

Mounting Type

N/A Conventional

Number of Bolt Holes

N/A 6

Screw Length

N/A 3.7000 in

Screw Thread Size

N/A 3/4 in

Screw Torque

N/A 127.5 ft·lb

Weight

N/A 37.960 lb

Taper per Foot

N/A 3 in

Features & Benefits

Features & Benefits

N/A
  • Stock Availability
  • Inch and Metric Bore Sizes
  • Made in the USA