COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KK4P-02F
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK4P-02F

Body Size

N/A 1/4 in

Fitting Type

N/A British Standard Pipe Taper (BSPT) Female Thread

British Standard Pipe Taper (BSPT) Thread Size

N/A 1/4 in

Female Thread Size

N/A 1/4-19

Hose Connection Type

N/A Female British Standard Pipe Taper (BSPT)

Safety Options

N/A Sleeve lock

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 1/4 in

Working Pressure

N/A 145 psi

Working Pressure Range

N/A 100 to 250 psi

Weight

N/A 0.05 lb

Applications

Applications

N/A Pneumatic Water