COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KK2P-01MS Coupler
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK2P-01MS

Body Size

N/A 5 mm

Fitting Type

N/A British Standard Pipe Taper (BSPT) Male Thread

British Standard Pipe Taper (BSPT) Thread Size

N/A 1/8 in

Male Thread Size

N/A 1/8-28

Hose Connection Type

N/A Male British Standard Pipe Taper (BSPT)

Seal Material

N/A With Sealant

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 1/8 in

Working Pressure

N/A 145 psi

Working Pressure Range

N/A 100 to 250 psi

Weight

N/A 0.03 lb

Applications

Applications

N/A Pneumatic Water