COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KK2P-06E
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KK2P-06E

Body Size

N/A 5 mm

Fitting Type

N/A One-Touch Tube - Bulkhead

Tube Fitting Size

N/A 6 mm

Hose Connection Type

N/A One-Touch Tube - Bulkhead

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 6 mm

Working Pressure

N/A 145 psi

Working Pressure Range

N/A 100 to 250 psi

Weight

N/A 0.05 lb

Applications

Applications

N/A Pneumatic Water