COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KKA6P-04M-1
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A KKA6P-04M-1

Body Material

N/A Stainless Steel

Body Size

N/A 1/2 in

Fitting Type

N/A British Standard Pipe Taper (BSPT) Male Thread

British Standard Pipe Taper (BSPT) Thread Size

N/A 1/2 in

Male Thread Size

N/A 1/2-14

Hose Connection Type

N/A Male British Standard Pipe Taper (BSPT)

Safety Options

N/A Sleeve lock

Seal Material

N/A With Sealant

Thread/Hose Inside Diameter/Tube Outside Diameter

N/A 1/2 in

Valve Type

N/A No Check Valve

Working Pressure

N/A 145 psi

Working Pressure Range

N/A 100 to 250 psi

Weight

N/A 0.14 lb

Applications

Applications

N/A Pneumatic Water